Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° ZU75150101

Straight lenght type A LBA252 25A 2 conductors 2 outlets LBplus - 3m

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

PRODUCT INFORMATION

Submitted to local tests, please contact your local agency

Substitution references

No substitute reference

Product characteristics
Straight elements type A (LBA)
  • MS100 (100A)
  • Type : LBA252
  • In : 25 A
  • Lenght : 3 m
  • Conductors : 2
  • Outlets : 2
  • Weight : 3.0 kg
General characteristics
LBplus - LBplus busbars for energy distribution and lighting from 25 A to 63 A 
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.