Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° ZU75105000

Mobile contact 16A Lbplus

New
  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

PRODUCT INFORMATION

Submitted to local tests, please contact your local agency

Substitution references

No substitute reference

Product characteristics
Accessories
  • Mobile contact 16 A
General characteristics
LBplus - plugs 16 and 25 A
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.