Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° SL532190

Astreo LED round decorative bulkhead light - IP44 - IK09 vandal-resistant - equipped - 800 lm - On/off

  • Pack (number of units) O/R
  • Volume (dm3) 11.476
  • Weight (g) 800.00

Substitution references

No substitute reference

Product characteristics
IP 44 - IK 07/09 LED round decorative bulkhead lights - equipped
  • Ø330 mm
  • 4000 K – IRC 80
  • Life time: 40,000 hours
  • Polycarbonate base and opal diffuser with captive screws
  • Screwless connection terminals
Astreo IK 09 vandal-resistant bulkhead lights
  • 800 lm – On/Off
General characteristics
IP 44/54/55 weatherproof bulkhead lights
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.