Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° SL189800

Led shaverlight - ON/OFF - 500 lm - IP44 - 5.6x36 cm

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Led shaverlights - IP 44
  • Lifetime: 40,000 hours
  • Color temperature: 4000 K
  • CRI greater than 80
  • Opal diffuser for better distribution of the luminous flux
  • Screwless connection terminals
500 lm
  • Dimensions: 5.6 cm x 36 cm
  • ON/OFF
General characteristics
Shaverlights
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.