Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° SAH0.48-123.0A

Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.48 mH - I RMS 123 A

Detuned reactor three-phase 50 Hz tuning frequency 189Hz for three-phase capacitors - Ln 0.48 mH - I RMS 123 A

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Detuned reactors three-phase 50 Hz tuning frequency 189 Hz
  • P% = 7 / n = 3.78
  • To be associated with 440 V / 480 V capacitors
For three-phase capacitors
  • Ln : 0.48 mH
  • I RMS : 123 A
General characteristics
Detuned reactors
  • The detuned reactors are designed to protect the capacitors against harmonics and avoid parallel resonance and amplification of harmonics flowing on the network
  • The connection of these reactors in series with capacitors causes a shift of the resonance frequency of the circuit composed by feeding transformer-reactors- capacitors so that the resulting self-resonance frequency is well below the line harmonics
  • The blocking factor p% is expressed by the ratio between inductive reactance and capacitive reactance it corresponds to the increase of voltage applied to capacitors, with respect to line voltage, due to circulation of capacitive current in the reactor
  • Conforming to standards IEC 60076-6
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.