Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° R7.R4040.189

Rack Alpimatic-SAH type 3-phase 400 V-50 Hz-Reinforced class- Max 520 V- 40 kVAr

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
SAH reinforced type
Max. harmonic pollution level THDU ≤ 8%, THDI ≤ 40%
  • 189 Hz (p = 7%)
  • Nominal power : 40 kVAr
  • For enclosures width : 800 mm
General characteristics
Racks Alpimatic with detuned reactors
  • 400 V - 50 Hz three-phase network
  • Factory connected units for integration in universal cabinets for automatic compensation systems
  • SAH versions (detuned reactors):
    • 1 Alpivar³ capacitor + 1 CTX³ electromechanical contactor for step control
    • 1 detuned reactor with thermal protection
    • 1 set of 3 HRC fuses
    • 1 set of modular copper busbars with junction bars for connecting several racks
    • 1 steel frame on which the components are assembled and wired
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.