Skip to main content
Logo print

IP Scenario module for Hotel room

- BTICINO

IP Scenario module for Hotel room

REF. MH201 EAN. 8005543498033
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Antimicrobial treatment No
Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 1
With bus connection Yes
Logic object Yes

Documentation

5 documents
Technical Sheet
MM00777-b-FR.pdf pdf (0.4 Mo)
Technical Guide
RA00122AB_S_FR.pdf pdf (13.85 Mo)
Technical Sheet
MM00777-b-EN.pdf pdf (0.39 Mo)
Instruction Use
LE06187AB.pdf pdf (0.66 Mo)
Technical Guide
RA00122AB_S_EN.pdf pdf (13.18 Mo)
1 document
Catalogue Commercial Page
ex223001_0652.pdf pdf (0.08 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details