Skip to main content
Logo print

Ready to install kit Green'up Access - for residential and workplace use

LEGRAND

Ready to install kit Green'up Access - for residential and workplace use

REF. 090470 EAN. 3414970336316
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Model Charging socket outlet
Standard Other
Connection system Screw connection
With interlocking actuator No
With access interlocking No
Degree of protection (IP) IP55
Nominal voltage 250 V
Max. nominal current 16 A
Type of current AC single phase
Number of communication contacts 0
Length of the fixed connection cable 0 m
LED integrated No
Contact material CuZn
Surface treatment contacts Silver-plated
Degree of impact strength (IK) IK08
Operating / setting temperature -5-40 °C
Storage temperature -25-70 °C
Colour Grey
Terminals capacity 1.5-4 mm²

Documentation

1 document
Instruction Use
LE06859AE.pdf pdf (2.27 Mo)
2 documents
Catalogue Technical Page
ex223001_0514.pdf pdf (0.19 Mo)
Catalogue Commercial Page
ex223001_0513.pdf pdf (0.11 Mo)