Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° F522

Controller with consumption measurement 16 A for MyHOME_Up BUS energy management - 1 DIN modules

  • Pack (number of units) 1
  • Volume (dm3) 0.229
  • Weight (g) 86.00

Substitution references

No substitute reference

Product characteristics
Load and load shedding management
16 A controller with consumption measurement
  • Used to define a priority level for a circuit in the context of a load shedding function
  • For installation in the consumer unit 1 DIN module 17.5 mm
  • Can be used as an electronic control box controller and/or an energy management controller
  • Measures the consumption of the load being controlled and displays instantaneous and cumulative consumption with separate reset
  • Diagnostics of the load being controlled with use of toroid Cat.No 3523
General characteristics
MyHOME_Up - BUS energy management
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.