Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° F521

Central control unit for MyHOME_Up BUS energy management - 1 DIN modules

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 175.00

Substitution references

No substitute reference

Product characteristics
Load and load shedding management
Central control unit
  • Used to define an energy threshold and manage load shedding priorities set on controllers to avoid unwanted interruptions as a result of exceeding the energy contract
  • Manages up to 63 controllers
  • The max. authorised power threshold can be defined
  • The settings can be activated/deactivated from the touch screen
  • Instantaneous and cumulative display of circuit consumption on the touch screen
  • Integrated memory module
  • For installation in the consumer unit
  • 1 DIN module 17.5 mm
General characteristics
MyHOME_Up - BUS energy management
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.