Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° F430R3V10

Actuator MyHOME_Up with 3 independent relays and 2 outputs 0-10 V for the control of valves, pumps and fan coils

  • Pack (number of units) 1
  • Volume (dm3) 0.771
  • Weight (g) 188.00

Substitution references

No substitute reference

Product characteristics
DIN actuators for the control of ON/OFF valves, motorised valves, pumps and fan coils with 0-10V proportional valves
  • Actuator with 3 independent relays and 2 x 0-10 Volt outputs for the control of fan coils with 2 and 4 tubes with 0-10 Volt proportional valves
  • 4 A resistive, 1 A fan coils
  • 4 DIN modules 17.5 mm
General characteristics
MyHOME_Up - BUS Arteor and Valena temperature control
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.