Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° F430/2

Actuator MyHOME_Up with 2 independent relays for single and double loads - 2 DIN modules

  • Pack (number of units) 1
  • Volume (dm3) 0.556
  • Weight (g) 100.00

Substitution references

No substitute reference

Product characteristics
DIN rail actuators 100/240 V~ - 50/60 Hz
Actuator with 2 independent relays
  • For single and double loads:
    • 6 A resistive,
    • 3 A motorised valves and pumps
    • 2 DIN modules 17.5mm
General characteristics
MyHOME_Up - BUS Arteor and Valena temperature control
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.