-
Basic elementAssembly arrangement
-
OtherAssembly arrangement
-
Basic element with central cover plateAssembly arrangement
-
1Number of contacts as normally open contact
-
SRelease characteristic
-
6 ARated current
-
1Number of contacts as normally closed contact
-
1Number of poles (total)
-
10 ARated current
-
20 ARated current
-
15 ARated current
-
RockerMethod of operation
-
Rocker/buttonMethod of operation
-
Single push buttonModel
-
1-pole push buttonModel
-
Series push buttonModel
-
Flush-mountedMounting method
-
1Number of rockers
-
2Number of rockers
-
NoWith lighting
-
YesWith lighting
-
2Number of poles
-
1Number of poles
-
IP20Suitable for degree of protection (IP)
-
IP31Suitable for degree of protection (IP)
-
Two-way switchWiring system
-
WhiteColour
-
BeigeColour
-
NoAntimicrobial treatment
-
Push-in clampConnection type
-
Screwed terminalConnection type
-
OtherConnection type
Niloé™ - Push-button - NO-NC - 1-gang - 6 A 250 V~ - automatic terminals - White
Niloé™ - Push-button - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - White
Niloé™ - Two-way switch + push-button - 10 AX - 6 A -250 V~ -auto. terminals -White
Niloé™ - Shutter control push-button - 3 positions for direct motor control - White
Niloé™ - Dismatic switch - 15 A - screw terminals - White
Niloé™ - Dismatic switch - 20 A - screw terminals - White
Niloé™ - Illuminated push-button -NO-NC - 1-gang -6 A -250 V~ -auto. terminals -White
Niloé™ - Push-button - NO-NC - 1-gang - 6 A 250 V~ - automatic terminals - Ivory
Niloé™ - Push-button - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - Ivory
Niloé™ - Shutter control push-button - 3 positions for direct motor control - Ivory
Niloé™ - Illuminated push-button -NO-NC - 1-gang -6 A -250 V~ -auto. terminals -Ivory