-
230 VNominal voltage
-
Basic element with central cover plateAssembly arrangement
-
100 VNominal voltage
-
Control unitAssembly arrangement
-
YesWith light source
-
0.4 ARated current
-
13 ARated current
-
TronicModel
-
Flush-mountedMounting method
-
Surface mounted/recessed mountedMounting method
-
NoWith movement sensor
-
Front mountingMounting method
-
OtherLamp holder
-
WhiteColour light source
-
BlueColour light source
-
OtherColour light source
-
RedColour light source
-
185 mRange
-
IP40Suitable for degree of protection (IP)
-
IP41Suitable for degree of protection (IP)
-
3000-3000 KColour temperature (Min-Max)
-
2400 MHzRadio frequency
-
2Number of commands
-
0-0 lmRated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
IP20Degree of protection (IP), rear side
-
IP40Degree of protection (IP), rear side
-
33 mmBuilt-in height/depth
-
32 mmBuilt-in height/depth
-
30.5 mmBuilt-in height/depth
-
0-0 lm/WLuminaire efficacy (Min-Max)
-
IP20Degree of protection (IP)
-
IP21Degree of protection (IP)
-
IP41Degree of protection (IP)
-
Inductive loadType of load
-
WhiteColour
-
AluminiumColour
-
GreyColour
-
OtherColour
-
TitaniumColour
-
GoldColour
-
NoWith socket outlet
-
YesConnected object
-
NoConnected object
Control indicator for room management Do Not Disturb and Make Up Room- to be equipped with key cover
Arteor™ - Skirting light - standard - with LED 230 V - 2 modules - White
Overdoor lighting unit Arteor™ - white diffuser - 2 modules - white
Illuminated signs Arteor™ - 1 W - 2-state LEDs green/red - 2 modules - white
Illuminated signs Arteor™ - 0.2 or 1 W - blue LEDs - 2 modules - white
Arteor™ - Single pole latching relay - 10 A - 250 V~ - 50/60 Hz - 2 modules - White
Reading light Arteor™ - square version - 2 modules - white
Arteor™ - Attenuator - 100 V - 25 W- 2 modules - White
Illuminated lighting unit Arteor™ - 230 V - 1 W - 1 module - white
Overdoor lighting unit Arteor™ - red diffuser - 2 modules - white
Arteor™ - Fused connection unit - BS 1363:4 - 13 A - unswitched - Magnesium
Illuminated sign Arteor™ - 0.2 or 1 W - blue LEDs - 2 modules - magnesium
Illuminated sign Arteor™ - 1 W - 2-state LEDs green/red - 2 modules - magnesium
Arteor™ - Single pole latching relay - 10 A - 250 V~ - 50/60 Hz - 2 mod - Magnesium
Reading light Arteor™ - square version - 2 modules - magnesium
Arteor™ - Attenuator - 100 V - 25 W- 2 modules - Magnesium
Skirting light Arteor™ - standard - with LED 230 V - 2 modules - magnesium
Connected fan controller 4 speeds 1 module Arteor™ white
Connected fan controller 4 speeds 1 module Arteor™ soft aluminium
Connected fan controller 4 speeds 1 module Arteor™ magnesium
Connected fan controller 4 speeds 1 module Arteor™ chamapgne
Wireless multicolor lighting control, Arteor™
In wall wireless fan switch Arteor™ white
In wall wireless fan switch Arteor™ magnesium