End stop for Viking3 terminal blocks with automatic 6mm pitch
End stop for Viking3 terminal blocks with automatic 8mm pitch
End stop for Viking3 terminal blocks with automatic 10mm pitch
End stop for Viking3 terminal blocks with automatic 12mm pitch
Blade lever Viking 3 - with handle lever for fuse cartridge 5x20
Handle lever Viking 3 - blue for neutral
Handle lever Viking 3 - grey
Mini lever Viking 3 - for disconnect blocks
Joining rods Viking 3 - for handle and mini lever - for 2 blocks
Joining rods Viking 3 - for handle and mini lever - for 3 blocks
Blown fuse indicators Viking 3 - 12/24/48 V~/= -blocks with fuse cartridge 5x20
Blown fuse indicators Viking 3 - 110/250 V~ - blocks with fuse cartridge 5x21
Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 5,6
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 8,10
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 12,15