-
1Number of units
-
NoneCover model
-
2Number of units
-
RectangularCover model
-
0Number of appliances to build in
-
1Number of appliances to build in
-
6Number of appliances to build in
-
9Number of appliances to build in
-
12Number of appliances to build in
-
2Number of appliances to build in
-
4Number of appliances to build in
-
8Number of appliances to build in
-
OtherHousing material
-
RectangularShape
-
SquareShape
-
Shape of cupModel
-
OtherModel
-
65 mmMin. height finishing layer
-
70 mmMin. height finishing layer
-
OpenModel
-
50 mmMin. height finishing layer
-
SingleModel
-
Support shapeModel
-
55 mmMin. height finishing layer
-
80 mmMin. height finishing layer
-
75 mmMin. height finishing layer
-
Facing brickworkMounting method
-
Flush-mountedMounting method
-
43.05-43.35 mmDepth (Min-Max)
-
54-54 mmDepth (Min-Max)
-
ScrewingMounting switching equipment
-
230 mmLength built-in dimension
-
210 mmWidth built-in dimension
-
146 mmWidth
-
45 mmWidth
-
86 mmWidth
-
136.9 mmWidth
-
325 mmWidth
-
286 mmWidth
-
147 mmWidth
-
80 mmWidth
-
203 mmWidth
-
241 mmWidth
-
194 mmWidth
-
89 mmWidth
-
77 mmWidth
-
346 mmWidth
-
280 mmWidth
-
237 mmWidth
-
295 mmWidth
-
158 mmWidth
-
172 mmWidth
-
242 mmWidth
-
428 mmWidth
-
257 mmWidth
-
87 mmWidth
-
340 mmWidth
-
86 mmHeight
-
90 mmHeight
-
45 mmHeight
-
132 mmHeight
-
146 mmHeight
-
207 mmHeight
-
89 mmHeight
-
72 mmHeight
-
131 mmHeight
-
70.3 mmHeight
-
93 mmHeight
-
178 mmHeight
-
152 mmHeight
-
IK01degree of impact strength (IK)
-
IK04degree of impact strength (IK)
-
IK02degree of impact strength (IK)
-
Not applicabledegree of impact strength (IK)
-
IP2XDegree of protection (IP)
-
IP20Degree of protection (IP)
-
OtherDegree of protection (IP)
-
GreyColour
-
WhiteColour
-
OtherColour
Synergy™ - Flush mounting box - for Grid system - 2x2 gang - for 6/8 modules
Synergy™ - Flush mounting box - for Grid system - 3x2 gang - for 9/12 modules
Synergy™ - Flush mounting box - for Grid system - 3x3 gang - for 18 modules
Synergy™ - Flush mounting box - for Grid system - 4x3 gang - for 24 modules
Synergy™ - Flush mounting box - for Grid system - 3x2 gang -for 9/12 modules -phase barrier
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 12 modules
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 18 modules
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 24 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 8 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 12 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 16 modules
Auto-Adjustable backbox for Round floor boxes IP66/IK09.
Insulation box for concrete floor for reduced height floor box
Universal adjustable backbox for screed floor (thickness from 55mm)
Auto-adjusting backbox for screed floor to install a floor box capacity 8 modules vertical or 12 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 16 modules vertical or 24 modules horizontal
Auto-adjusting backbox for ACCESS floor boxes capacity 12 modules horizontal and vertical.
Floor box capacity 12M with vertical wiring devices supports
Floor box capacity 12M with adjustable horizontal wiring devices supports
To assemble back box for screed floor to install a standard floor box capacity 8M vertical or 12M horizontal
To assemble back box for screed floor to install a standard floor box capacity 12M vertical or 18M horizontal
To assemble back box for screed floor to install a standard floor box capacity 16M vertical or 24M horizontal
Back box for flush floor box in concrete floor