-
SquareCover model
-
RoundCover model
-
RectangularCover model
-
0Number of socket outlets with protective contact CEE 7/3 (type F)
-
RectangularShape
-
SquareShape
-
Built-inModel
-
65 mmMin. height finishing layer
-
0Number of HDMI connections
-
266 mmLength built-in dimension
-
262.4 mmLength built-in dimension
-
261 mmLength built-in dimension
-
260 mmLength built-in dimension
-
266 mmWidth built-in dimension
-
262.4 mmWidth built-in dimension
-
261 mmWidth built-in dimension
-
260 mmWidth built-in dimension
-
GreyColour
-
BlackColour
-
OtherColour
Backbox for Pop up floor 3 modules, for installation in concrete floors
Flush-mounting box for Pop up floor 4 modules, for installation in concrete floors
Flush-mounting box for Pop up floor 2x3 modules, for installation in concrete floors
Flush-mounting box for Pop up floor 2x4 modules, for installation in concrete floors
Round waterproof floor box with removable lid for wiring devices 4 modules. Stainless Steel finish.
Round waterproof floor box with hinged lid for wiring devices 4 modules. Stainless Steel finish.
50 mm "reduced height" floor boxes - 16 modules
Round plastic floor box with horizontal adjustable wiring devices support baskets, capacity 20 modules
Round plastic floor box with vertical wiring devices supports, capacity up to 16 modules.
Floor box 3 modules for integration - To be fitted with 1 Mosaic 2-module 2P+E socket and 1 Mosaic 1-module RJ 45 socket
Floor box for heavy load up to 15KN - IP40 - with cable exit
Floor box for thick wooden floor - IP30 - with 2 lateral cable exits
IP44 floor box for tile from 18 to 24mm
IP44 floor box for tile from 18 to 24mm with central cable exit
Floor box - 3 compartments - Grey cover RAL 7031 with flexible cable exits
Screed floor backbox - for ducting up to 225 mm - 3 compartments