X-LIGHT 360 black allows perfect integration, round format directly recessed without accessories
| Mounting method | Built-in |
|---|---|
| Function | Escape route lighting/signage |
| Suitable for labelling type | Other |
| Type of indicator | Single-sided |
| With pictogram | No |
| Suitable for standby switching | Yes |
| Suitable for continuous circuit | Yes |
| With remote switch connection | No |
| Supplied remote control | No |
| Emergency function monitoring system | Automatic self test |
| Emergency power supply system | Peripheral (individual battery) |
| Battery technology | NiMH |
| Type of lithium-ion battery | Other |
| With heating element for battery | No |
| Lamp type | LED not exchangeable |
| With light source | Yes |
| Suitable for number of light sources | 8 |
| Lamp holder | None |
| Number of lighting heads | 1 |
| Housing material | Plastic |
| RAL-number housing | 9005 |
| Housing colour | Black |
| Material cover | Plastic, opal |
| Voltage type | AC/DC |
| Nominal voltage (Min-Max) | 230-230 V |
| Nominal current (Min-Max) | 150-150 mA |
| Type of control gear | LED operating device current-controlled |
| Light distributor | Diffuser lens/optic/panel |
| Constant light output (CLO) | Yes |
| Degree of protection (IP) | IP42 |
| degree of impact strength (IK) | IK07 |
| Protection class according to IEC 61140 | II |
| Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
| Luminous flux in emergency mode | 350 lm |
| Rated luminous flux according to IEC 62722-2- 1 (Min-Max) | 350-350 lm |
| Max. system power | 1.9 W |
| Luminous flux in standby mode | 100 lm |
|---|---|
| Colour temperature (Min-Max) | 5000-5700 K |
| Nominal operation time (Min-Max) | 1-1 h |
| Height/depth | 44.5 mm |
| Outer diameter | 125 mm |
| Built-in height/depth | 42 mm |
| Built-in diameter | 110 mm |
| Type of wiring | Loop-through wiring included |
| Number of poles | 5 |
| Conductor cross section | 1.5 mm² |
| Connection type | Screw connection |
| Connectable conductor cross section (Min-Max) | 1.5-2.5 mm² |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-50 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Estimated bulb life | 100000 h |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Cable nature for connection | Flexible or rigid |
| With complemantary luminous signal | No |
| Maximum Input cable diameter | 12 mm |
| Cable support | Not applicable |
| Cable tie suitable with | Not applicable |
| Control mode | Wired |
| Contains Batteries | Yes |
| Addressable | No |
| Number of batteries (Type 1) | 1 |
| IEC code (Type 1) | AA |
| Battery ou Accumulator (Type 1) | Accumulator (rechargeable) |
| Battery Composition (Type 1) | Rechargeable - Nickel-Metalhydride |
| Battery Location (Type 1) | Product includes a battery |
| Regulation Type (Type 1) | I : Industrial (not Portable) |
| Connected object | No |
| Battery weight (g) for Type 1 | 27 g |
| Number of Single Element (Pack1) | 3 |