| Mounting method | Surface mounting |
|---|---|
| Suitable for bus connection | No |
| Radio connection | Yes |
| Interface external | Yes |
| Number of detection groups | 2 |
| Number of detector addresses | 0 |
| Number of outputs for acoustic signal generators | 0 |
| Number of outputs for optical signal generators | 0 |
| Emergency power supply integrated | Yes |
| With power adaptor | Yes |
| Integrated dial device | Yes |
| Operating voltage | 230 V |
| Electricity consumption | 0.007 mA |
| Addressable | Yes |
| Autonomy | 24 h |
| Height | 230 mm |
| Width | 165 mm |
| Depth | 48 mm |
| degree of impact strength (IK) | IK07 |
| Degree of protection (IP) | IP21 |
| Operating / setting temperature (Min-Max) | +5-+55 °C |
| Storage temperature (Min-Max) | 0-55 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Sound level | 90 dB |
| Standby consumption | 0.007 mA |
|---|---|
| Halogen free | Yes |
| With complemantary luminous signal | Yes |
| Supplied remote control | No |
| Vertical fixing center distance (Min-Max) | 160-160 mm |
| Horizontal fixing center distance (Min-Max) | 130-130 mm |
| Control mode | Wireless |
| Contains Batteries and/or Accumulator | Yes |
| Loudness setting | Yes |
| Screen resolution | Other |
| Screen brightness setting | Yes |
| Screen contrast setting | Yes |
| IEC code (Pack1) | 6HR61 |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Nickel metal hydride |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 48 g |
| Pack1 Location | Included in packaging |
| Regulation Type (Pack1) | P : Portable (Standard format) |
| Connected object | Yes |
| Operating method | RF |
| Programming way | Not applicable |
| Product use function | Alarm systems |