Skip to main content
Logo print

Wireless dimmer control Valena Life/Allure - for 1 dimmer or 1 group

VALENA LIFE Legrand

Wireless dimmer control Valena Life/Allure - for 1 dimmer or 1 group

REF. 752080 EAN. 3414970567772
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model Other
Type of load Other
Substation input No
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 7016
Transparent No
Nominal voltage 3 V
Frequency (Min-Max) 0-0 Hz
Rated current 0 A
Switch capacity (Min-Max) 0-0 W
Type of fastening Mounting with screw
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3.3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

Documentation

3 documents
Technical Sheet
F02038EN-01.pdf pdf (0.54 Mo)
Technical Guide
LE06904AA_FR.pdf pdf (3.34 Mo)
Technical Sheet
F02038FR-01.pdf pdf (0.54 Mo)
1 document
Agreement
SELECT AN ACTION