Skip to main content
Logo print

UXone surface Hotel Thermostat 24V in black color

Uxone Bticino

UXone surface Hotel Thermostat 24V in black color

REF. BT-465006 EAN. 8005543692974
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequency bidirectional Yes
Mounting method Surface mounted
With local operation Yes
With anti-theft/dismantling protection No
With LED indication Yes
With display Yes
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Manual set point setting Yes
Presence button No
Parallel-service possible Yes
Degree of protection (IP) IP20
With bus connection No
Min. depth of built-in installation box 0 mm
Width 129 mm
Height 93 mm
Depth 29 mm

Documentation

4 documents
Technical Guide
RA00220AA_I_EN.pdf pdf (42.72 Mo)
Technical Sheet
ST-00001643-FR_R02.pdf pdf (0.65 Mo)
Technical Sheet
ST-00001643-EN_R02.pdf pdf (0.65 Mo)
Instruction Use
LE12587AA.pdf pdf (2.63 Mo)
2 documents
1 document
Agreement
2 documents
Software
Hotel_Project v.1.0.72 dat (89.65 Mo)
Software
SELECT AN ACTION