Skip to main content
Logo print

Undervoltage releases DMX³ 2500 and 4000 - 24 V~/=

LEGRAND

Undervoltage releases DMX³ 2500 and 4000 - 24 V~/=

REF. 028855 EAN. 3245060288556
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz (Min-Max) 24-24 V
Rated control supply voltage AC 60 Hz (Min-Max) 24-24 V
Rated control supply voltage DC (Min-Max) 24-24 V
Voltage type for actuating AC/DC
Type of electric connection Other
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 0
Delayed No
Suitable for power circuit breaker Yes
Suitable for off-load switch Yes
Suitable for motor safety switch Yes
Suitable for overload relay Yes

Documentation

5 documents
Instruction Use
Y2921F.pdf pdf (10.2 Mo)
Workshop Book
Workshop Book
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0206.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0220.pdf pdf (0.11 Mo)
SELECT AN ACTION