| Rated control supply voltage AC 50 Hz (Min-Max) | 40.8-52.8 V |
|---|---|
| Rated control supply voltage AC 60 Hz (Min-Max) | 40.8-52.8 V |
| Rated control supply voltage DC (Min-Max) | 40.8-52.8 V |
| Voltage type for actuating | AC/DC |
| Type of electric connection | Flat plug-in connection |
| Delayed | No |
| Suitable for power circuit breaker | Yes |
| Suitable for off-load switch | Yes |
| Suitable for motor safety switch | Yes |
| Width | 70 mm |
|---|---|
| Height | 50 mm |
| Depth | 50 mm |
| Degree of protection (IP) | IP30 |
| Operating / setting temperature (Min-Max) | -5-70 °C |
| Storage temperature (Min-Max) | -40-85 °C |
| Halogen free | Yes |
| Prewired | No |
| Terminals capacity (Min-Max) | 1-2.5 mm² |