DPX-IS control and signaling auxiliary for switches is an undervoltage release for DPX160 to 1600, DPX-IS1600 and DPX-I. It operates on 24V~ with 5VA consumption, enabling instant opening on coil supply loss for positive safety.
| Rated control supply voltage AC 50 Hz (Min-Max) | 24-24 V |
|---|---|
| Rated control supply voltage AC 60 Hz (Min-Max) | 24-24 V |
| Voltage type for actuating | AC |
| Type of electric connection | Other |
| Number of contacts as normally open contact | 0 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
|---|---|
| Delayed | No |
| Suitable for power circuit breaker | Yes |
| Suitable for off-load switch | Yes |
| Suitable for motor safety switch | Yes |
| Suitable for overload relay | Yes |