| Nominal dimension | 340 mm |
|---|---|
| Min. height finishing layer | 70 mm |
| Depth | 272 mm |
| Suitable for subfloor duct countersunk (closed) | Yes |
| Suitable for subfloor duct overhead closed | No |
| Levelling range (Min-Max) | 70-110 mm |
| Duct width (Min-Max) | 20-30 mm |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
| Number of appliances to build in | 0 |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Duct height (Min-Max) | 20-30 mm |
| Bottom plate | No |
| Decoupling possibility cover from base unit | Yes |
| Height | 132 mm |
| Width | 340 mm |