The replacement wiring device frame features snap mounting for easy installation, integrated insulator components for safety, and supports up to six modules. Dimensions: 213.2x74x52.5mm.
| Number of appliances to build in | 3 |
|---|---|
| Number of conduit inlets | 2 |
| Length | 213.2 mm |
| Width | 74 mm |
| Depth | 52.5 mm |
| Model | Shape of cup |
|---|---|
| Installation technique | Other |
| Mounting method installation unit | Snap |
| Number of strain relieves | 2 |
| Material | Other |