Starter pack for a connected installation allows you to control your lighting, roller shutters & electrical appliances remotely via the Home + Control app or by using your voice, and to track your appliances consumption from your smartphone
| Standby consumption | 7.2 |
|---|---|
| Bus system KNX | No |
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Zigbee |
| Radio frequency bidirectional | Yes |
| Model | Multiple interface |
| Mounting method | Flush-mounted |
| Max. number of devices per channel | 100 |
| Demounting protection | Yes |
| With LED indication | No |
| Updateable | Yes |
| Operating voltage (Min-Max) | 110-230 V |
| Voltage type | AC |
| Protocol | TCP/IP |
| Provider dependent | No |
| Visualization | Yes |
| Web-Server | No |
| Radio interface | Yes |
| IR interface | No |
| Degree of protection (IP) | IP40 |
| Width | 71 mm |
| Height | 51.5 mm |
| Depth | 145 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Terminal marking indication | Yes |
|---|---|
| Type of load | Not applicable |
| Halogen free | Yes |
| Connection type | Push-in clamp , Cable |
| Terminals capacity (Min-Max) | 0.75-2.5 mm² |
| Label space/information surface | No |
| Fitted with USB plug | No |
| Contains Batteries | Yes |
| Addressable | No |
| Number of batteries (Type 1) | 1 |
| IEC code (Type 1) | CR2032 |
| Battery ou Accumulator (Type 1) | Battery (not rechargeable) |
| Battery Composition (Type 1) | Lithium (battery or accumulator) |
| Battery Location (Type 1) | Product includes a battery |
| Regulation Type (Type 1) | P : Portable (Standard format) |
| Connected object | Yes |
| Operating method | Wifi network 2.4G , Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Amazon Alexa , Apple Siri , Google Assistant |
| Product use function | Connected devices interface |
| Application name | Home + Control |
| Programming way | Smartphone apps |
| Battery weight (g) for Type 1 | 3 g |
| Number of Single Element (Pack1) | 1 |