| Cover plate length | 244 mm |
|---|---|
| Application | Surface tank |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE-/perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Installation technique | Other |
|---|---|
| Type of fastening | Other |
| Blind plate | Yes |
| With label area | No |
| Suitable for label area | No |
| Material | Stainless steel |
| Colour | Stainless steel |
| Width | 199 mm |
| Height | 7.5 mm |