Legrand SPX-D Switch Fuse Disconnector, 3P+N, 60A NH00, for low voltage HRC fuse systems. Features DIN rail mounting, protective cover, ideal for precise control in industrial applications.
| Number of poles | 4 |
|---|---|
| Number of knife blade fuse holders | 3 |
| Number of fuse switch disconnectors | 0 |
| Concurrently switching neutral conductor | No |
| Rated current | 160 A |
| Mounting method | DIN rail |
| Construction size | Other |
|---|---|
| With cover | Yes |
| Height | 150 mm |
| Width | 169 mm |
| Depth | 131 mm |