Introducing the Legrand SPX-D Switch Fuse Disconnector: a 3P+N, 250A NH01 unit for low voltage HRC fuse systems. Ensures safe, efficient power distribution in industrial settings.
| Number of poles | 4 |
|---|---|
| Number of knife blade fuse holders | 3 |
| Number of fuse switch disconnectors | 0 |
| Concurrently switching neutral conductor | No |
| Rated current | 250 A |
| Mounting method | Mounting plate |
| Construction size | Other |
|---|---|
| With cover | Yes |
| Height | 246 mm |
| Width | 329 mm |
| Depth | 214 mm |