Skip to main content
Logo print

Smart color switch wired 2 modules without neutral Matt Titanium

Arteor with Netatmo Legrand

Smart color switch wired 2 modules without neutral Matt Titanium

REF. AC52116MT EAN. 3414972699044
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 22.5 mm
Height 45 mm
Depth 45.5 mm
Built-in depth 35 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 1 mA
Mandatory neutral No
Stress test conformity (1000V) Yes
Halogen free No
Antimicrobial treatment No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command No
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box No
Compatible voice assistants Amazon Alexa , Apple Siri , Google Assistant
Lighting Yes
Product use function Lighting management
Application name Home + Control
Programming way Apps

Documentation

1 document
Instruction Use
LE14967AA.pdf pdf (3.93 Mo)
1 document
2 documents
Agreement
OC / CB-HU-005645 (0.39 Mo)
Agreement
SELECT AN ACTION