| Width | 22.5 mm |
|---|---|
| Height | 45 mm |
| Depth | 45.5 mm |
| Built-in depth | 35 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Standby consumption | 1 mA |
| Mandatory neutral | No |
| Stress test conformity (1000V) | Yes |
| Halogen free | No |
| Antimicrobial treatment | No |
| Contains Batteries | No |
| Connected object | Yes |
|---|---|
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | No |
| Compatible voice assistants | Amazon Alexa , Apple Siri , Google Assistant |
| Lighting | Yes |
| Product use function | Lighting management |
| Application name | Home + Control |
| Programming way | Apps |