Skip to main content
Logo print

Roller shutter wireless switch Celiane with Netatmo

Céliane™ Legrand

Roller shutter wireless switch Celiane with Netatmo

REF. 067647 EAN. 3414971907188
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 90 mm
Height 82 mm
Depth 13 mm
Built-in depth 0 mm
degree of impact strength (IK) IK02
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Titanium
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries Yes
Number of batteries (Type 1) 1
IEC code (Type 1) CR2032
Battery ou Accumulator (Type 1) Battery (not rechargeable)
Battery Composition (Type 1) Lithium (battery or accumulator)
Battery Location (Type 1) Product includes a battery
Regulation Type (Type 1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Shutter management
Application name Home + Control
Programming way Smartphone apps
Battery weight (g) for Type 1 3 g
Number of Single Element (Pack1) 1

Documentation

2 documents
Instruction Use
LE10321AA_HUB_ECO.pdf pdf (0.17 Mo)
Instruction Use
LE10321AA_MA.pdf pdf (0.17 Mo)
2 documents
RoHS DIRECTIVE
REACH DECLARATION
2 documents
Agreement
Agreement
SELECT AN ACTION