RJ plugs for RJ11, RJ12 and RJ45 sockets, 2 crimping zones, sleeve and conductor. RJ45 : modular jack 8P8C ( 8 positions and 8 electrical contacts) commonly used for Ethernet connections, and for telephone connectors.
| Model | Plug |
|---|---|
| Type of connector | RJ45 8(8) |
| Screened | Yes |
| Category | 6 |
| Connection type | Crimp |
| Special tool necessary | Yes |
| Suitable for round cable | Yes |
| Suitable for flat cable | Yes |
| Suitable for litz wire conductor | Yes |
| Suitable for solid conductors | Yes |
| Colour | Colourless |
| Min. AWG-size | Other |
| Max. AWG-size | Other |
|---|---|
| Width | 11.68 mm |
| Height | 1107 mm |
| Depth | 22.8 mm |
| Operating / setting temperature | -40-80 °C |
| Storage temperature | -40-80 °C |
| Terminal marking indication | No |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Mounting method | Not applicable |
| Maximum Input cable diameter | 6.5 mm |
| Entry membrane gland type | Not applicable |