The new Linkeo C+ system brings to market a toolless keystone connector enabling fast connection in all categories from 5e to 6A. Simple and quick to terminate, its one-touch locking guarantees superior reliability for data transmission.
| Model | Bus (jack) |
|---|---|
| Type of connector | RJ45 8(8) |
| Screened | Yes |
| Category | 6 |
| Connection type | Insulation displacement connector |
| Special tool necessary | No |
| Suitable for round cable | Yes |
| Suitable for flat cable | No |
| Suitable for litz wire conductor | Yes |
| Suitable for solid conductors | Yes |
| Colour | Silver |
| Transparent | No |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |
| Width | 18 mm |
|---|---|
| Height | 31 mm |
| Depth | 34 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -10-60 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | Yes |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Mounting method | Other |
| Maximum Input cable diameter | 9 mm |
| Entry membrane gland type | Not applicable |