| Number of poles | 4 |
|---|---|
| Rated voltage | 400 V |
| Rated current | 80 A |
| Rated fault current | 0.3 A |
| Rated insulation voltage Ui | 500 V |
| Rated impulse withstand voltage Uimp | 4 kV |
| Mounting method | DIN rail |
| Leakage current type | AC |
| Selective protection | No |
| Short-time delayed tripping | No |
| Short-circuit breaking capacity (Icw) | 10 kA |
| Surge current capacity | 0.25 kA |
| Voltage type | AC |
| With interlocking device | Yes |
| Frequency | 50 Hz |
| Additional equipment possible | Yes |
| Degree of protection (IP) | IP20 |
| Width in number of modular spacings | 4 |
| Built-in depth | 44 mm |
| Ambient temperature during operating (Min-Max) | -25-60 °C |
|---|---|
| Pollution degree | 2 |
| Connectable conductor cross section multi-wired (Min-Max) | 0.75-35 mm² |
| Connectable conductor cross section solid-core (Min-Max) | 0.75-50 mm² |
| Colour | Grey |
| RAL-number (similar) | 7035 |
| Explosion-proof | No |
| Width | 71.2 mm |
| Height | 83 mm |
| Depth | 77.8 mm |
| degree of impact strength (IK) | IK04 |
| Storage temperature (Min-Max) | -40-70 °C |
| Nominal voltage (Min-Max) | 220-440 V |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | Yes |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Label space/information surface | Yes |