Viking 3 power terminal blocks - Bridging the gap between the enclosure and external cables
Insulation and protection Accessories - For bare power terminal blocksProtective covers - For mounting on separation barriers - For 3 blocks with pitch 46 mm or for 4 blocks with pitch 34 mm
Technical characteristics
End plate model
No
Partition model
Yes
Colour
Grey
Thickness
1.5 mm
Snap in
Yes
Inflammability class of insulation material according to UL 94