Skip to main content
Logo print

Plastic charging station Green'up Premium 1Ph for 1 electric car- Mode 2 and 3 - Power 3,7/ 4.6kW with DC protection

Green up Legrand

Plastic charging station Green'up Premium 1Ph for 1 electric car- Mode 2 and 3 - Power 3,7/ 4.6kW with DC protection

REF. 058003N EAN. 3414972345101
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Installation side connection model Single phase
Nominal connection power 3.7 kW
Number of charging units 1
Max. power per charging point 4.6 kW
Width 295 mm
Height 365 mm
Depth 140 mm
Number of vehicle connectors Type 1 0
Number of vehicle connectors Type 1 CCS 0
Number of vehicle connectors Type 2 0
Number of vehicle connectors Type 2 CCS 0
Number of socket outlets Type 2 1
Number of vehicle connectors GB AC 0
Number of vehicle connectors GB DC 0
Number of socket outlets GB 0
Number of socket outlets Type 3 0
Number of vehicle connectors CHAdeMO 0
Number of CEE socket outlets (IEC 60309) 0
With house connection box No
Number of household socket outlets 1
Number of earth leakage circuit breakers type A 0
Length of charging cable 0 m
Number of earth leakage circuit breakers type B 0
With miniature circuit breaker (MCB) Yes
With energy meter No
With display No
Housing material Plastic
Degree of protection (IP) IP44
degree of impact strength (IK) IK08
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature (Min-Max) -25-50 °C
Storage temperature (Min-Max) -25-70 °C
Nominal voltage (Min-Max) 220-240 V
Colour White
Connected object Yes
Operating method Bluetooth , OCPP 1.6J
Application store for download App Store , Google Play Store
With voice command No
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box No
Application name EV Charge
Product use function Electric vehicle charging
Programming way Web software

Product environmental data

Product recycled content
6%
Percentage of recycled materials in product
Primary packaging recycled content
17%
Percentage of recycled materials in primary packaging

Documentation

5 documents
Instruction Use
LE10645AA-06.pdf pdf (1.24 Mo)
Instruction Use
Instruction Use
LE13562AA-03-LIGHT.pdf pdf (3.26 Mo)
Instruction Use
LE13562AA-03-FULL.pdf pdf (19.18 Mo)
3 documents
Product Environmental Profile (PEP)
LGRP-01754-V01.01-FR.pdf pdf (0.97 Mo)
RoHS DIRECTIVE
REACH DECLARATION
2 documents
Agreement
OC / CB-FR_716965 (0.37 Mo)
Agreement
1 document
Firmware
SELECT AN ACTION