This cat. 6 F/UTP RJ45 High Density patch cord is used in a cabinet to connect one patchpanel RJ45 connector to one active devices (switches, servers). Its small diameter enables an easy deployment in high density environment.
| Cable type | F/UTP |
|---|---|
| Category | 6 |
| Length | 3 m |
| Type of connector connection 1 | RJ45 8(8) |
| Type of connector connection 2 | RJ45 8(8) |
| Colour outer sheath | Blue |
| Anti-kink sleeve | Put-on |
| Locking lever | Yes |
| Colour anti-kink sleeve | Other |
| Fire retardant version | No |
| Oil resistant according to EN IEC 60811-404 | No |
| Cable construction | 4x2 |
|---|---|
| AWG-size | 28 |
| Pin assignment | 1:1 |
| NVP value | 74 % |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |
| Operating / setting temperature (Min-Max) | -20-60 °C |
| Storage temperature (Min-Max) | -20-75 °C |
| RAL-number | 5015 |
| Cable nature for connection | Flexible |