This category 8 S/FTP RJ45 patch cord is used in a cabinet to connect one patchpanel RJ45 connector to one active devices (switches, servers).
| Cable type | S/FTP |
|---|---|
| Category | 8 |
| Length | 3 m |
| Type of connector connection 1 | RJ45 8(8) |
| Type of connector connection 2 | RJ45 8(8) |
| Colour outer sheath | Blue |
| Anti-kink sleeve | None |
| Locking lever | Yes |
| Colour anti-kink sleeve | Other |
| Fire retardant version | Yes |
|---|---|
| Cable construction | 1x4 |
| Pin assignment | 1:1 |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |
| Operating / setting temperature (Min-Max) | -20-60 °C |
| Storage temperature (Min-Max) | 0-50 °C |
| Cable nature for connection | Flexible |