Linkeo C RJ45 patch cord is a high-performance category 6A U/UTP range delivering up to 10Gbit/s. Its 5m length, easy-grip RJ45 plugs, and sun yellow PVC sheath ensure fast identification and reliable digital infrastructure.
| Cable type | U/UTP |
|---|---|
| Category | 6A (TIA) |
| Length | 5 m |
| Type of connector connection 1 | RJ45 8(8) |
| Type of connector connection 2 | RJ45 8(8) |
| Colour outer sheath | Yellow |
| Anti-kink sleeve | Moulded-on |
| Locking lever | Yes |
| Colour anti-kink sleeve | Yellow |
| Fire retardant version | No |
| Oil resistant according to EN IEC 60811-404 | No |
|---|---|
| Cable construction | 1x4 |
| AWG-size | 26 |
| Pin assignment | 1:1 |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |
| Operating / setting temperature (Min-Max) | -20-60 °C |
| Storage temperature (Min-Max) | -20-75 °C |
| RAL-number | 1037 |
| Cable nature for connection | Flexible |