| Cable type | S/FTP |
|---|---|
| Category | 6A (IEC) |
| Length | 0.3 m |
| Type of connector connection 1 | RJ45 8(8) |
| Type of connector connection 2 | RJ45 8(8) |
| Colour outer sheath | Yellow |
|---|---|
| Colour anti-kink sleeve | Yellow |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |