Skip to main content
Logo print
title

Pack Control for a connected installation Valena with Netatmo

Valena Life with Netatmo Legrand

Pack Control for a connected installation Valena with Netatmo

REF. 752595B EAN. 3414972838337
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Standby consumption 5.4
Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequency bidirectional Yes
Model Multiple interface
Mounting method Flush-mounted
Max. number of devices per channel 100
Demounting protection No
With LED indication No
Updateable Yes
Operating voltage (Min-Max) 110-230 V
Voltage type AC
Protocol TCP/IP
Provider dependent No
Visualization Yes
Web-Server No
Radio interface Yes
IR interface No
Degree of protection (IP) IP40
Width 71 mm
Height 51.5 mm
Depth 145 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-35 °C
Storage temperature (Min-Max) 0-45 °C
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type Push-in clamp , Cable
Number of distribution blocks 6
Terminals capacity (Min-Max) 0.75-2.5 mm²
Label space/information surface No
Fitted with USB plug No
Contains Batteries and/or Accumulator No
Addressable No
Connected object Yes
Operating method Wifi network 2.4G , Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Connected devices interface
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
PEP
LGRP-02049-V01.01-FR.pdf pdf (0.84 Mo)
Agreement
SELECT AN ACTION