Lateral interface enables rapid, tool-free fixing of Plexo box 105x105mm or Pod Master on P31 cable trays. Robust click-in mounting ensures secure installation and compatibility with horizontal and vertical trays for industrial cable.
| Model | Horizontal/vertical |
|---|---|
| Plate height | 105 mm |
| Plate width | 105 mm |
| Type of fastening | Click in mounting |
| Material | Plastic |
|---|---|
| Stainless steel, pickled | No |
| Material quality | Other |
| Surface protection | Other |