Skip to main content
Logo print

Obria TV F Type Socket Export - Rose Gold

Obria Legrand

Obria TV F Type Socket Export - Rose Gold

REF. MEC41066RG EAN. 3414972675055

Allows to connect all types of televisions. With F Type connector (F screw TV Plug)

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
Mounting method Flush-mounted
Number of modules (module system) 2
Assembly arrangement Basic element with central cover plate
Tap loss at 860 MHz 1 dB
TV frequency band (Min-Max) 5-1000 MHz
Suitable for remote power supply No
Type of fastening Mounting with screw
Colour Gold
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Degree of protection (IP) IP20
degree of impact strength (IK) IK04
Device width 86 mm
Device height 87.4 mm
Device depth 34.2 mm
Min. depth of built-in installation box 35 mm
Built-in depth 17.9 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Terminal marking indication No

Documentation

1 document
Technical Sheet
F04224EN-00.pdf pdf (0.8 Mo)
SELECT AN ACTION