Skip to main content
Logo print

Obria Keystone Adapter Single - Champagne

Obria Legrand

Obria Keystone Adapter Single - Champagne

REF. MEC17064CH EAN. 3414972666060

Allows to fit a single keystone RJ connector into this frame.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization Other
Support ring No
With dust cover No
With hinged lid No
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Transparent No
Type of fastening Mounting with screw
Number of modules (module system) 2
With buses/couplings No
Suitable for number of connectors 1
Isolated connections Yes
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
With lighting No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Device width 86 mm
Device height 87.4 mm
Device depth 16.2 mm
Min. depth of built-in installation box 35 mm
Built-in depth 8.3 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C

Documentation

1 document
Technical Sheet
F04216EN-00.pdf pdf (0.61 Mo)
SELECT AN ACTION