Allows to fit any Arteor function into this frame up to 2 x 2 modules
| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Utilization | Other |
| Support ring | No |
| With dust cover | No |
| With hinged lid | No |
| Imprintable label | Without indication field |
| With imprint | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Gold |
| Transparent | No |
| Type of fastening | Mounting with screw |
| Number of modules (module system) | 2 |
| With buses/couplings | No |
|---|---|
| Suitable for number of connectors | 1 |
| Isolated connections | Yes |
| With strain relief | No |
| Shielded buses | No |
| Shielded housing | No |
| Luster terminal | No |
| With lighting | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 146 mm |
| Device height | 87.4 mm |
| Device depth | 15 mm |
| Min. depth of built-in installation box | 35 mm |
| Built-in depth | 7.1 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |