Skip to main content
Logo print

Obria 2 gang 1W Vertical 45A Dp Switch With Red Led Indicator - Rose Gold

Obria Legrand

Obria 2 gang 1W Vertical 45A Dp Switch With Red Led Indicator - Rose Gold

REF. MEC21030RG EAN. 3414972667807
Allows to control the power supply to a 45A electrical device. Vertical plate featuring RED LED indicator.
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Switch 2-pole
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Number of modules (module system) 2
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Colour of switch operator Red
Label space/information surface No
Lighting Yes
Function lighting Illuminated (on)
Type of lighting Glow lamp
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 45 A
Monitoring contact Yes
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 146 mm
Device depth 33.9 mm
Built-in depth 21.8 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Compliant with UK Building Regulations Part M No
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity (Min-Max) 1-10 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-10 mm²
Tube diameter for wall mounted product (Min-Max) 16-32 mm

Documentation

1 document
Technical Sheet
F04215EN-00.pdf pdf (0.68 Mo)
2 documents
RoHS DIRECTIVE
REACH DECLARATION
1 document
Agreement
OC / CB-CN71366-M1 (0.63 Mo)
SELECT AN ACTION