1 gang blanking plate covers an empty space
| Material | Plastic |
|---|---|
| Height | 87.4 mm |
| Hole diameter | 4.1 mm |
| Depth | 20.5 mm |
| Width | 86 mm |
| Colour | Black |
| Construction type lens | Rectangular |
| degree of impact strength (IK) | IK04 |
|---|---|
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Surface mounted/recessed mounted |