The Niloé TV socket enables UHD television connectivity with a robust end socket design. Flush-mounted with claw and screw fastening, it features a glossy white thermoplastic finish for durability and a modern look.
| Model | End socket |
|---|---|
| Type of socket outlet | TV |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 1 |
| Suitable for cable modem | No |
| Suitable for remote power supply | No |
| Type of fastening | Mounting with claw and screw |
| Colour | White |
| RAL-number (similar) | 9003 |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Material | Plastic |
| Material quality | Thermoplastic |
|---|---|
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 45.7 mm |
| Min. depth of built-in installation box | 14.8 mm |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |